1C13h TxPDO assignment
On AKD2G, sync manager 3 is always used for the nodes TxPDOs. This object allows you to select the TxPDOs in this sync manager.
Sub-index 0 is the number of TxPDOs assigned to this sync manager. On AKD2G, a maximum of 10 are allowed.
Sub-indexes 1 to 10 list the TxPDOs in this sync manager.
By default, the free mapping PDOs are set (1A00h-1A03h) but fixed maps may be used.
Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 1C13h | 0h | Unsigned8 | - | - | Read/Write | No |
TxPDO mapping index 1 | 1C13h | 1h | Unsigned16 | - | - | Read/Write | No |
TxPDO mapping index 2 | 1C13h | 2h | Unsigned16 | - | - | Read/Write | No |
TxPDO mapping index 3 | 1C13h | 3h | Unsigned16 | - | - | Read/Write | No |
TxPDO mapping index 4 | 1C13h | 4h | Unsigned16 | - | - | Read/Write | No |
TxPDO mapping index 5 | 1C13h | 5h | Unsigned16 | - | - | Read/Write | No |
TxPDO mapping index 6 | 1C13h | 6h | Unsigned16 | - | - | Read/Write | No |
TxPDO mapping index 7 | 1C13h | 7h | Unsigned16 | - | - | Read/Write | No |
TxPDO mapping index 8 | 1C13h | 8h | Unsigned16 | - | - | Read/Write | No |
TxPDO mapping index 9 | 1C13h | 9h | Unsigned16 | - | - | Read/Write | No |
TxPDO mapping index 10 | 1C13h | Ah | Unsigned16 | - | - | Read/Write | No |